??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC C3B4-C3B4-30-304-YX84A5-100-C009
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC C3B4-C3B4-30-304-YX84A5-100-C009
VERF
Availability
Available
BC
Order code
BCC0JTU
TC
Artikelbezeichnung
BCC C3B4-C3B4-30-304-YX84A5-100-C009
PX
Product view
56720_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC0JTU
DESCRIPT
Description
Special characteristics = Washdown, Connection 1 = 7/8"-Female, straight, 4-pin, Connection 2 = 7/8"-Male, straight, 4-pin, Cable = TPE-V gray, 10 m, Number of conductors = 4, Cable temperature, fixed routing = -50...105 °C, Cable temperature, flexible routing = -25...105 °C, Operating voltage Ub = 300 VDC / 300 VAC, Rated current (40 °C) = 10.0 A, IP rating = IP69K/IP69K, Approval/Conformity = CE, Ecolab, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.